??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Carlo Gavazzi
Description
RK2_C - RK2_C, 2- pole panel mount
Bill of material
RK2A60D50C
Code
Voltage
600 VAC
Maximum Current
AAC
Switching mode
Zero Cross
Operational frequency range
45÷65 Hz
Control range
4÷32VDC
Power Connection
M4 screw with captivated washer
Control connection
Spring Plug
Blocking voltage
1200 Vp
IT
A²s
Width
44.5 mm
Height
33 mm
Depth
58 mm
IP rating
IP 20
Operating temperature
-40°÷+80°C (-40˚÷+176˚F) C°/°F
Previews
3D
2D
Download CAD models