??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
MEDAN
Description
RJY - Proximity Sensor
Bill of material
RJY-N-M5-2M
Model
RJY
Switch type
Body thread
Wire length
A
7 mm
B
- mm
C
20.0 mm
D
- mm
E
- mm
F
8.0 mm
M
M5 x 0.5 mm
预览
3D
尺寸标注
2D
下载CAD模型