??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
HARTING
Description
RJICORD;IP20ANG.1XRJ45;0°;22/1;SOLl.1,0M
Bill of material
HARTING 09470600002
Preview
Product number of the Manufacturer
09470600002
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Angled right, Cable length: 1 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Angled right, Cable length: 1 m
Manufacturer Type Description
RJICORD;IP20ANG.1XRJ45;0°;22/1;SOLl.1,0M
Alternative product number
09 47 060 0002
Manufacturer Name
HARTING
Delivery Time
59
Product type
RJICORD;IP20ANG.1XRJ45;0°;22/1;SOLl.1,0M
Brand
HARTING RJ Industrial®
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85444290
Country of origin
RO
Deeplink
Deeplink
Previews
CAD modeli indir
Bu parçanın oluşturulması ile ilgili bir eylem yok