??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
RJIcord;IP20ang.1xRJ45;0°;22/1;out;3,0m
Bill of material
HARTING 09470600071
Preview
Product number of the Manufacturer
09470600071
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Angled right, Cable length: 3 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Angled right, Cable length: 3 m
Manufacturer Type Description
RJIcord;IP20ang.1xRJ45;0°;22/1;out;3,0m
Alternative product number
09 47 060 0071
Manufacturer Name
HARTING
Delivery Time
69
Product type
RJIcord;IP20ang.1xRJ45;0°;22/1;out;3,0m
Brand
HARTING RJ Industrial®
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85444290
Country of origin
RO
Deeplink
Deeplink
Previews
Download CAD models
No generation actions are associated with this part