??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
HARTING
Description
RJIcord;IP20ang.1xRJ45;0°;22/1;out;0,5m
Bill of material
HARTING 09470600067
Preview
Product number of the Manufacturer
09470600067
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Angled right, Cable length: 0.5 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Angled right, Cable length: 0.5 m
Manufacturer Type Description
RJIcord;IP20ang.1xRJ45;0°;22/1;out;0,5m
Alternative product number
09 47 060 0067
Manufacturer Name
HARTING
Delivery Time
69
Product type
RJIcord;IP20ang.1xRJ45;0°;22/1;out;0,5m
Brand
HARTING RJ Industrial®
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85444290
Country of origin
RO
Deeplink
Deeplink
Предварительные просмотры
Загрузка CAD-моделей
С этим продуктом не связаны никакие операции