??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
RJI RJ45 PN plug Cat5, 4p IDC straight
Bill of material
HARTING 09451511120
Preview
Product number of the Manufacturer
09451511120
Short Description
Connectors, IDC termination, Contacts: 4, Material: Polyamide (PA), Degree of protection: IP20
Long Description
Connectors, IDC termination, Contacts: 4, Material: Polyamide (PA), Degree of protection: IP20
Manufacturer Type Description
RJI RJ45 PN plug Cat5, 4p IDC straight
Alternative product number
09 45 151 1120
Manufacturer Name
HARTING
Delivery Time
35
max. connectable conductor cross-section multiple wire
0.32 mm²
min. connectable conductor cross-section multiple wire
0.1 mm²
Degree of protection (IP), mounted
IP20
Min. operating temperature
-40 °C
Max. operating temperature
70 °C
Brand
HARTING RJ Industrial®
Application standards
EN 45545-2
Conductor connection method
Insulation displacement termination
Pole number
4
Manufacturer product description
RJI RJ45 PN plug Cat5, 4p IDC straight
certificate/approval
0
Combustibility class
V0
material of housing
Polyamide (PA)
Max. line cross section, flexible
0.32 mm²
Min. line cross section, flexible
0.1 mm²
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85366990
Country of origin
RO
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models