??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
RJI RJ45 PFT cable plug-jack Cat6; 0,2m
Bill of material
HARTING 09455451501
Product number of the Manufacturer
09455451501
Preview
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 0.2 m, Diameter: 6.1 mm
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 0.2 m, Diameter: 6.1 mm
Manufacturer Type Description
RJI RJ45 PFT cable plug-jack Cat6; 0,2m
Alternative product number
09 45 545 1501
Manufacturer Name
HARTING
Delivery Time
42
Product type
RJI RJ45 PFT cable plug-jack Cat6; 0,2m
Brand
RJ45
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444920
Country of origin
LV
Deeplink
Deeplink
Previews
Download CAD models
No generation actions are associated with this part