??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
HARTING
Description
RJI PROFINET cable PVC 4p; Cat. 5; 15m
Bill of material
HARTING 09486868001150
Product number of the Manufacturer
09486868001150
Preview
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Straight, Cable length: 15 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Straight, Cable length: 15 m
Manufacturer Type Description
RJI PROFINET cable PVC 4p; Cat. 5; 15m
Alternative product number
09 48 686 8001 150
Manufacturer Name
HARTING
Delivery Time
42
cable type
Copper cable, (round)
connector connection 1
HARTING DualBoot RJ45
connector connection 2
RJ45 8(8)
type of connector connection 1
RJ45 8(8)
type of connector connection 2
RJ45 8(8)
certificate/approval
0
Minimum Order Quantity
10
Quantity Scale
2
Customs tariff number
85444290
Country of origin
LV
Deeplink
Deeplink
Previews
Baixar modelos em CAD
Não existe ação para gerar arquivo associada a esta peça