??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
HARTING
Description
RJI PROFINET cable PVC 4p; Cat. 5; 1,5m
Bill of material
HARTING 09486868001015
Product number of the Manufacturer
09486868001015
Preview
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Straight, Cable length: 1.5 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Straight, Cable length: 1.5 m
Manufacturer Type Description
RJI PROFINET cable PVC 4p; Cat. 5; 1,5m
Alternative product number
09 48 686 8001 015
Manufacturer Name
HARTING
Delivery Time
45
cable type
Copper cable, (round)
connector connection 1
HARTING DualBoot RJ45
connector connection 2
RJ45 8(8)
type of connector connection 1
RJ45 8(8)
type of connector connection 2
RJ45 8(8)
certificate/approval
0
Minimum Order Quantity
10
Quantity Scale
2
Customs tariff number
85444290
Country of origin
LV
Deeplink
Deeplink
Previews
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част