??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
RJI Kabel AWG 26/7,stra.,IP20, 9,0m,CAT6
Bill of material
HARTING 09457511531
Preview
Product number of the Manufacturer
09457511531
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 9 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 9 m
Manufacturer Type Description
RJI Kabel AWG 26/7,stra.,IP20, 9,0m,CAT6
Alternative product number
09 45 751 1531
Manufacturer Name
HARTING
Delivery Time
94
cable type
Copper cable, (round)
connector connection 1
HARTING RJ Industrial®
connector connection 2
RJ45 8(8)
type of connector connection 1
RJ45 8(8)
type of connector connection 2
RJ45 8(8)
certificate/approval
0
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85444290
Country of origin
RO
Deeplink
Deeplink
Previews
Download CAD models
No generation actions are associated with this part