??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
HARTING
Description
RJI Kabel AWG 22/7, sol., IP20/3A, 3m
Bill of material
HARTING 09457001125
Product number of the Manufacturer
09457001125
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 3 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 3 m
Manufacturer Type Description
RJI Kabel AWG 22/7, sol., IP20/3A, 3m
Alternative product number
09 45 700 1125
Manufacturer Name
HARTING
Delivery Time
35
Product type
RJI Kabel AWG 22/7, sol., IP20/3A, 3m
Brand
RJ45
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85444290
Country of origin
RO
Deeplink
Deeplink
ダウンロード(CADデータ)
生成アクションは、このパーツに関連付いていません。