??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
RJI Kabel AWG 22/7, sol., IP20/3A, 1,5m
Bill of material
HARTING 09457001123
Product number of the Manufacturer
09457001123
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 1.5 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 1.5 m
Manufacturer Type Description
RJI Kabel AWG 22/7, sol., IP20/3A, 1,5m
Alternative product number
09 45 700 1123
Manufacturer Name
HARTING
Delivery Time
35
Product type
RJI Kabel AWG 22/7, sol., IP20/3A, 1,5m
Brand
RJ45
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
RO
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part