??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
HARTING
Description
RJI Kabel AWG 22/7, flex. IP20+PP, 1,5m
Bill of material
HARTING 09457011164
Preview
Product number of the Manufacturer
09457011164
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 1.5 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 1.5 m
Manufacturer Type Description
RJI Kabel AWG 22/7, flex. IP20+PP, 1,5m
Alternative product number
09 45 701 1164
Manufacturer Name
HARTING
Delivery Time
95
Product type
RJI Kabel AWG 22/7, flex. IP20+PP, 1,5m
Brand
RJ45
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85444290
Country of origin
RO
Deeplink
Deeplink
Aperçus 3D
Modèles CAO générés
Aucune action possible avec ce composant !