??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
HARTING
Description
RJI Kabel AWG 22/7, flex., IP20/3A, 6,0m
Bill of material
HARTING 09457000028
Preview
Product number of the Manufacturer
09457000028
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 6 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 6 m
Manufacturer Type Description
RJI Kabel AWG 22/7, flex., IP20/3A, 6,0m
Alternative product number
09 45 700 0028
Manufacturer Name
HARTING
Delivery Time
35
Product type
RJI Kabel AWG 22/7, flex., IP20/3A, 6,0m
Brand
RJ45
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85444290
Country of origin
RO
Deeplink
Deeplink
Previews
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част