??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
HARTING
Description
RJI Kabel AWG 22/7, flex., IP20/3A, 3,0m
Bill of material
HARTING 09457000025
Preview
Product number of the Manufacturer
09457000025
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 3 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 3 m
Manufacturer Type Description
RJI Kabel AWG 22/7, flex., IP20/3A, 3,0m
Alternative product number
09 45 700 0025
Manufacturer Name
HARTING
Delivery Time
35
Product type
RJI Kabel AWG 22/7, flex., IP20/3A, 3,0m
Brand
RJ45
Minimum Order Quantity
2
Quantity Scale
2
Customs tariff number
85444290
Country of origin
RO
Deeplink
Deeplink
Previews
CAD modeli indir
Bu parçanın oluşturulması ile ilgili bir eylem yok