??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
HARTING
Description
RJI Kabel AWG 22/7, flex., IP20/3A, 12m
Bill of material
HARTING 09457000032
Preview
Product number of the Manufacturer
09457000032
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 12 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 12 m
Manufacturer Type Description
RJI Kabel AWG 22/7, flex., IP20/3A, 12m
Alternative product number
09 45 700 0032
Manufacturer Name
HARTING
Delivery Time
35
Product type
RJI Kabel AWG 22/7, flex., IP20/3A, 12m
Brand
RJ45
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85444290
Country of origin
RO
Deeplink
Deeplink
Previews
Descarga de modelos CAD
No generation actions are associated with this part