??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
HARTING
Description
RJI Kabel AWG 22/7,1xIP20;5,0m;outd.;Ove
Bill of material
HARTING 09457710106
Preview
Product number of the Manufacturer
09457710106
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Straight, Cable length: 5 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Straight, Cable length: 5 m
Manufacturer Type Description
RJI Kabel AWG 22/7,1xIP20;5,0m;outd.;Ove
Alternative product number
09 45 771 0106
Manufacturer Name
HARTING
Delivery Time
76
Product type
RJI Kabel AWG 22/7,1xIP20;5,0m;outd.;Ove
Brand
HARTING RJ Industrial®
Minimum Order Quantity
2
Quantity Scale
2
Customs tariff number
85444290
Country of origin
RO
Deeplink
Deeplink
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés