??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
RJI Kabel AWG 22/7,1xIP20;4m;flex.;Ove
Bill of material
HARTING 09457710126
Product number of the Manufacturer
09457710126
Preview
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Straight, Cable length: 4 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Straight, Cable length: 4 m
Manufacturer Type Description
RJI Kabel AWG 22/7,1xIP20;4m;flex.;Ove
Alternative product number
09 45 771 0126
Manufacturer Name
HARTING
Delivery Time
133
Product type
RJI Kabel AWG 22/7,1xIP20;4m;flex.;Ove
Brand
HARTING RJ Industrial®
Minimum Order Quantity
2
Quantity Scale
2
Customs tariff number
85444290
Country of origin
RO
Deeplink
Deeplink
Previews
Download CAD models
No generation actions are associated with this part