??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
HARTING
Description
RJI Kabel AWG 22/1;2xIP20;5m,mass.;Overm
Bill of material
HARTING 09457710027
Preview
Product number of the Manufacturer
09457710027
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Straight, Cable length: 5 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Straight, Cable length: 5 m
Manufacturer Type Description
RJI Kabel AWG 22/1;2xIP20;5m,mass.;Overm
Alternative product number
09 45 771 0027
Manufacturer Name
HARTING
Delivery Time
78
cable type
Copper cable, (round)
connector connection 1
HARTING RJ Industrial®
connector connection 2
RJ45 8(8)
type of connector connection 1
RJ45 8(8)
type of connector connection 2
RJ45 8(8)
certificate/approval
0
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85444290
Country of origin
RO
Deeplink
Deeplink
Previews
Stáhnout CAD model
Tento prvek nejde vygenerovat