??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
RJI Kabel 4xAWG22/1, stan. PushP; 30m
Bill of material
HARTING 09457451154
Preview
Product number of the Manufacturer
09457451154
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 30 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 30 m
Manufacturer Type Description
RJI Kabel 4xAWG22/1, stan. PushP; 30m
Alternative product number
09 45 745 1154
Manufacturer Name
HARTING
Delivery Time
98
Product type
RJI Kabel 4xAWG22/1, stan. PushP; 30m
Brand
RJ45
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85444290
Country of origin
RO
Deeplink
Deeplink
Previews
Download CAD models
No generation actions are associated with this part