??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
RJI Kabel 4xAWG22/1, stan. PushP; 20m
Bill of material
HARTING 09457451153
Preview
Product number of the Manufacturer
09457451153
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 20 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 20 m
Manufacturer Type Description
RJI Kabel 4xAWG22/1, stan. PushP; 20m
Alternative product number
09 45 745 1153
Manufacturer Name
HARTING
Delivery Time
98
Product type
RJI Kabel 4xAWG22/1, stan. PushP; 20m
Brand
RJ45
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
RO
Deeplink
Deeplink
Previews
Download CAD models
No generation actions are associated with this part