??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
RJI KAB 1xIP20 gew.90°,22/7; 2,0m;trail
Bill of material
HARTING 09470400048
Preview
Product number of the Manufacturer
09470400048
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Angled bottom, Cable length: 2 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Angled bottom, Cable length: 2 m
Manufacturer Type Description
RJI KAB 1xIP20 gew.90°,22/7; 2,0m;trail
Alternative product number
09 47 040 0048
Manufacturer Name
HARTING
Delivery Time
59
Product type
RJI KAB 1xIP20 gew.90°,22/7; 2,0m;trail
Brand
HARTING RJ Industrial®
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85444290
Country of origin
RO
Deeplink
Deeplink
Previews
Download CAD models
No generation actions are associated with this part