您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
HARTING 09470400056
HARTING
System cabling
Data Copper cable
RJ45
Powered by
CAD模型選擇
{harting_qs/3/41/220/6729.prj},{NB=09470400056},{MANUID=09470400056},{QUANTITYMIN=10},{QUANTITYINT=1},{CTN=85444290},{PREVIEW=../../../_pool_/86/80/094703000xx.tif__web.png},{DESCSHORT=Copper cable, (round), Cable assemblies, Pre-assembled on one side, Angled bottom, Cable length: 10 m},{DESCLONG=Copper cable, (round), Cable assemblies, Pre-assembled on one side, Angled bottom, Cable length: 10 m},{MANUTYPEDESC=RJI KAB 1xIP20 gew.90°,22/7;10,0m;trail},{SUPPLIERALTNO=09 47 040 0056},{MANUNAME=HARTING},{DELTIME=59},{AAO057=RJI KAB 1xIP20 gew.90°,22/7;10,0m;trail},{AAO742=HARTING RJ Industrial®},{COO=RO},{DEEPLINK=Deeplink},{ERPGRSUPPLIER=382},{AAO676=09 47 040 0056},{AAO677=HARTING Technology Group},{ORDERUNIT=C62}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
HARTING
Description
RJI KAB 1xIP20 gew.90°,22/7;10,0m;trail
Bill of material
HARTING 09470400056
Preview
Product number of the Manufacturer
09470400056
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Angled bottom, Cable length: 10 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Angled bottom, Cable length: 10 m
Manufacturer Type Description
RJI KAB 1xIP20 gew.90°,22/7;10,0m;trail
Alternative product number
09 47 040 0056
Manufacturer Name
HARTING
Delivery Time
59
Product type
RJI KAB 1xIP20 gew.90°,22/7;10,0m;trail
Brand
HARTING RJ Industrial®
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85444290
Country of origin
RO
Deeplink
Deeplink
Previews
下載CAD模型
沒有和該零件有關的生成操作