??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
RJI IP20gerade+gew.180°,22/7; 6m; schlep
Bill of material
HARTING 09470502052
Product number of the Manufacturer
09470502052
Preview
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 6 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 6 m
Manufacturer Type Description
RJI IP20gerade+gew.180°,22/7; 6m; schlep
Alternative product number
09 47 050 2052
Manufacturer Name
HARTING
Delivery Time
59
Product type
RJI IP20gerade+gew.180°,22/7; 6m; schlep
Brand
RJ45
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85444290
Country of origin
RO
Deeplink
Deeplink
Previews
Download CAD models
No generation actions are associated with this part