??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
RJI IP20gerade+gew.180°,22/7;1,5m;schlep
Bill of material
HARTING 09470502047
Product number of the Manufacturer
09470502047
Preview
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 1.5 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 1.5 m
Manufacturer Type Description
RJI IP20gerade+gew.180°,22/7;1,5m;schlep
Alternative product number
09 47 050 2047
Manufacturer Name
HARTING
Delivery Time
59
Product type
RJI IP20gerade+gew.180°,22/7;1,5m;schlep
Brand
RJ45
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85444290
Country of origin
RO
Deeplink
Deeplink
Previews
Download CAD models
No generation actions are associated with this part