??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
RJI IP20 stra.+ang.90,22/7;4,0m;trail.
Bill of material
HARTING 09470402050
Preview
Product number of the Manufacturer
09470402050
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 4 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 4 m
Manufacturer Type Description
RJI IP20 stra.+ang.90,22/7;4,0m;trail.
Alternative product number
09 47 040 2050
Manufacturer Name
HARTING
Delivery Time
59
Product type
RJI IP20 stra.+ang.90,22/7;4,0m;trail.
Brand
RJ45
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85444290
Country of origin
RO
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models