??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
RJI IP20 stra.+ang.180,22/7;0,5m;strand.
Bill of material
HARTING 09470502023
Preview
Product number of the Manufacturer
09470502023
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 0.5 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 0.5 m
Manufacturer Type Description
RJI IP20 stra.+ang.180,22/7;0,5m;strand.
Alternative product number
09 47 050 2023
Manufacturer Name
HARTING
Delivery Time
62
Product type
RJI IP20 stra.+ang.180,22/7;0,5m;strand.
Brand
RJ45
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85444290
Country of origin
RO
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models