??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
HARTING
Description
RJI IP20/ 90° gew.90+270° 22/7;3,0m;outd
Bill of material
HARTING 09470304071
Preview
Product number of the Manufacturer
09470304071
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 3 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 3 m
Manufacturer Type Description
RJI IP20/ 90° gew.90+270° 22/7;3,0m;outd
Alternative product number
09 47 030 4071
Manufacturer Name
HARTING
Delivery Time
69
Product type
RJI IP20/ 90° gew.90+270° 22/7;3,0m;outd
Brand
RJ45
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85444290
Country of origin
RO
Deeplink
Deeplink
プレビュー
3D
情報
2D
ダウンロード(CADデータ)