??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
RJI IP20/ 90° gew.90+270° 22/7; 20m;flex
Bill of material
HARTING 09470304036
Product number of the Manufacturer
09470304036
Preview
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 20 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 20 m
Manufacturer Type Description
RJI IP20/ 90° gew.90+270° 22/7; 20m;flex
Alternative product number
09 47 030 4036
Manufacturer Name
HARTING
Delivery Time
62
Product type
RJI IP20/ 90° gew.90+270° 22/7; 20m;flex
Brand
RJ45
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
RO
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models