??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
RJI IP20/ 90° gew.2X180° 22/7;1,5m;flex.
Bill of material
HARTING 09470505025
Product number of the Manufacturer
09470505025
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Angled left, Cable length: 1.5 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Angled left, Cable length: 1.5 m
Manufacturer Type Description
RJI IP20/ 90° gew.2X180° 22/7;1,5m;flex.
Alternative product number
09 47 050 5025
Manufacturer Name
HARTING
Delivery Time
62
cable type
Copper cable, (round)
connector connection 1
HARTING RJ Industrial®
connector connection 2
RJ45 8(8)
type of connector connection 1
RJ45 8(8)
type of connector connection 2
RJ45 8(8)
certificate/approval
0
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85444290
Country of origin
RO
Deeplink
Deeplink
Previews
3D
2D
Download CAD models