??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
HARTING
Description
RJI IP20/ 90° gew.180°/0°22/7;2m;trail
Bill of material
HARTING 09470506048
Preview
Product number of the Manufacturer
09470506048
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 2 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 2 m
Manufacturer Type Description
RJI IP20/ 90° gew.180°/0°22/7;2m;trail
Alternative product number
09 47 050 6048
Manufacturer Name
HARTING
Delivery Time
59
Product type
RJI IP20/ 90° gew.180°/0°22/7;2m;trail
Brand
RJ45
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85444290
Country of origin
RO
Deeplink
Deeplink
Anteprime
3D
Dimensione
2D
Download modelli CAD