??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
HARTING
Description
RJI IP20/ 90° gew.180°/0°22/7;0,5m;schle
Bill of material
HARTING 09470506045
Preview
Product number of the Manufacturer
09470506045
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 0.5 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 0.5 m
Manufacturer Type Description
RJI IP20/ 90° gew.180°/0°22/7;0,5m;schle
Alternative product number
09 47 050 6045
Manufacturer Name
HARTING
Delivery Time
59
Product type
RJI IP20/ 90° gew.180°/0°22/7;0,5m;schle
Brand
RJ45
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85444290
Country of origin
RO
Deeplink
Deeplink
Previews
3D
Dimenze
2D
Stáhnout CAD model