??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
HARTING
Description
RJI IP20/ 90° gew.180°/0°22/7;0,5m;flex.
Bill of material
HARTING 09470506023
Preview
Product number of the Manufacturer
09470506023
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 0.5 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 0.5 m
Manufacturer Type Description
RJI IP20/ 90° gew.180°/0°22/7;0,5m;flex.
Alternative product number
09 47 050 6023
Manufacturer Name
HARTING
Delivery Time
62
Product type
RJI IP20/ 90° gew.180°/0°22/7;0,5m;flex.
Brand
RJ45
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85444290
Country of origin
RO
Deeplink
Deeplink
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей