??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
RJI IP20/90°ang.90+270° 22/7;1,0m; solid
Bill of material
HARTING 09470304002
Preview
Product number of the Manufacturer
09470304002
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 1 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 1 m
Manufacturer Type Description
RJI IP20/90°ang.90+270° 22/7;1,0m; solid
Alternative product number
09 47 030 4002
Manufacturer Name
HARTING
Delivery Time
59
Product type
RJI IP20/90°ang.90+270° 22/7;1,0m; solid
Brand
RJ45
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85444290
Country of origin
RO
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models