??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
HARTING
Description
RJI IP20/ 90° ang. 2X 0°22/1; 5m;solid
Bill of material
HARTING 09457714027
Product number of the Manufacturer
09457714027
Preview
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Angled right, Cable length: 5 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Angled right, Cable length: 5 m
Manufacturer Type Description
RJI IP20/ 90° ang. 2X 0°22/1; 5m;solid
Alternative product number
09 45 771 4027
Manufacturer Name
HARTING
Delivery Time
35
cable type
Copper cable, (round)
connector connection 1
HARTING RJ Industrial®
connector connection 2
RJ45 8(8)
type of connector connection 1
RJ45 8(8)
type of connector connection 2
RJ45 8(8)
certificate/approval
0
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85444290
Country of origin
RO
Deeplink
Deeplink
プレビュー
ダウンロード(CADデータ)
生成アクションは、このパーツに関連付いていません。