??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
HARTING
Description
RJI DB Cat6a Cable Assy yellow PUR 4,6m
Bill of material
HARTING 09484747756046
Product number of the Manufacturer
09484747756046
Preview
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 4.6 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 4.6 m
Manufacturer Type Description
RJI DB Cat6a Cable Assy yellow PUR 4,6m
Alternative product number
09 48 474 7756 046
Manufacturer Name
HARTING
Delivery Time
70
cable type
Copper cable, (round)
connector connection 1
HARTING DualBoot RJ45
connector connection 2
RJ45 8(8)
type of connector connection 1
RJ45 8(8)
type of connector connection 2
RJ45 8(8)
certificate/approval
0
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85444290
Country of origin
LV
Deeplink
Deeplink
Previews
CAD modeli indir
Bu parçanın oluşturulması ile ilgili bir eylem yok