??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
HARTING
Description
RJI DB Cat6a Cable Assy grey PUR 15m
Bill of material
HARTING 09484747743150
Product number of the Manufacturer
09484747743150
Preview
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 15 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 15 m
Manufacturer Type Description
RJI DB Cat6a Cable Assy grey PUR 15m
Alternative product number
09 48 474 7743 150
Manufacturer Name
HARTING
Delivery Time
84
cable type
Copper cable, (round)
connector connection 1
HARTING DualBoot RJ45
connector connection 2
RJ45 8(8)
type of connector connection 1
RJ45 8(8)
type of connector connection 2
RJ45 8(8)
certificate/approval
0
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85444290
Country of origin
LV
Deeplink
Deeplink
Previews
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част