??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
RJI DB Cat6a Cable Assy green PUR 35m
Bill of material
HARTING 09484747744350
Product number of the Manufacturer
09484747744350
Preview
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 35 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 35 m
Manufacturer Type Description
RJI DB Cat6a Cable Assy green PUR 35m
Alternative product number
09 48 474 7744 350
Manufacturer Name
HARTING
Delivery Time
84
cable type
Copper cable, (round)
connector connection 1
HARTING DualBoot RJ45
connector connection 2
RJ45 8(8)
type of connector connection 1
RJ45 8(8)
type of connector connection 2
RJ45 8(8)
certificate/approval
0
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
CZ
Deeplink
Deeplink
Previews
Download CAD models
No generation actions are associated with this part