??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
RJI cord 8xAWG26/7stran.PUR, 2xPP M;1,5m
Bill of material
HARTING 09475858001
Product number of the Manufacturer
09475858001
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 1.5 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 1.5 m
Manufacturer Type Description
RJI cord 8xAWG26/7stran.PUR, 2xPP M;1,5m
Alternative product number
09 47 585 8001
Manufacturer Name
HARTING
Delivery Time
56
Product type
RJI cord 8xAWG26/7stran.PUR, 2xPP M;1,5m
Brand
RJ45
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
RO
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part