??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
RJI cord 8xAWG26/7 stran. PUR, 2xPP; 10m
Bill of material
HARTING 09475757004
Preview
Product number of the Manufacturer
09475757004
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 10 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 10 m
Manufacturer Type Description
RJI cord 8xAWG26/7 stran. PUR, 2xPP; 10m
Alternative product number
09 47 575 7004
Manufacturer Name
HARTING
Delivery Time
94
Product type
RJI cord 8xAWG26/7 stran. PUR, 2xPP; 10m
Brand
RJ45
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
RO
Deeplink
Deeplink
Previews
Download CAD models
No generation actions are associated with this part