??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
RJI cord 8xAWG26/7 outdoor, PP+IP20; 35m
Bill of material
HARTING 09457011117
Preview
Product number of the Manufacturer
09457011117
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 35 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 35 m
Manufacturer Type Description
RJI cord 8xAWG26/7 outdoor, PP+IP20; 35m
Alternative product number
09 45 701 1117
Manufacturer Name
HARTING
Delivery Time
109
Product type
RJI cord 8xAWG26/7 outdoor, PP+IP20; 35m
Brand
RJ45
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85444290
Country of origin
RO
Deeplink
Deeplink
Previews
Download CAD models
No generation actions are associated with this part