??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
RJI cord 1xIP20 ang.270°,22/1; 0,5m;soli
Bill of material
HARTING 09470300001
Preview
Product number of the Manufacturer
09470300001
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Angled top, Cable length: 0.5 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Angled top, Cable length: 0.5 m
Manufacturer Type Description
RJI cord 1xIP20 ang.270°,22/1; 0,5m;soli
Alternative product number
09 47 030 0001
Manufacturer Name
HARTING
Delivery Time
59
Product type
RJI cord 1xIP20 ang.270°,22/1; 0,5m;soli
Brand
HARTING RJ Industrial®
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Previews
Download CAD models
No generation actions are associated with this part