??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
HARTING
Description
RJI cable AWG 22/7, strand.IP20/3A, 53 m
Bill of material
HARTING 09457001186
Preview
Product number of the Manufacturer
09457001186
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 53 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 53 m
Manufacturer Type Description
RJI cable AWG 22/7, strand.IP20/3A, 53 m
Alternative product number
09 45 700 1186
Manufacturer Name
HARTING
Delivery Time
35
Product type
RJI cable AWG 22/7, strand.IP20/3A, 53 m
Brand
RJ45
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85444290
Country of origin
RO
Deeplink
Deeplink
Anteprime
Download modelli CAD
Nessun processo di generazione è associato a questa parte