??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
HARTING
Description
RJI Cable AWG 22/1, solid, IP67, 3m
Bill of material
HARTING 09457151125
Preview
Product number of the Manufacturer
09457151125
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 3 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 3 m
Manufacturer Type Description
RJI Cable AWG 22/1, solid, IP67, 3m
Alternative product number
09 45 715 1125
Manufacturer Name
HARTING
Delivery Time
74
Product type
RJI Cable AWG 22/1, solid, IP67, 3m
Brand
RJ45
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85444290
Country of origin
RO
Deeplink
Deeplink
Anteprime
Download modelli CAD
Nessun processo di generazione è associato a questa parte