??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
HARTING
Description
RJI Cable AWG 22/1, solid, IP67, 30m
Bill of material
HARTING 09457151154
Preview
Product number of the Manufacturer
09457151154
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 30 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 30 m
Manufacturer Type Description
RJI Cable AWG 22/1, solid, IP67, 30m
Alternative product number
09 45 715 1154
Manufacturer Name
HARTING
Delivery Time
78
Product type
RJI Cable AWG 22/1, solid, IP67, 30m
Brand
RJ45
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85444290
Country of origin
RO
Deeplink
Deeplink
Previews
CAD modeli indir
Bu parçanın oluşturulması ile ilgili bir eylem yok