??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
HARTING
Description
RJI Cable AWG 22/1, solid, IP67, 20m
Bill of material
HARTING 09457151153
Preview
Product number of the Manufacturer
09457151153
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 20 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 20 m
Manufacturer Type Description
RJI Cable AWG 22/1, solid, IP67, 20m
Alternative product number
09 45 715 1153
Manufacturer Name
HARTING
Delivery Time
77
Product type
RJI Cable AWG 22/1, solid, IP67, 20m
Brand
RJ45
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85444290
Country of origin
RO
Deeplink
Deeplink
Aperçus 3D
Modèles CAO générés
Aucune action possible avec ce composant !