??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
RJI Cable 4xAWG22/7, strand. PushP; 10m
Bill of material
HARTING 09457451173
Preview
Product number of the Manufacturer
09457451173
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 10 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 10 m
Manufacturer Type Description
RJI Cable 4xAWG22/7, strand. PushP; 10m
Alternative product number
09 45 745 1173
Manufacturer Name
HARTING
Delivery Time
108
Product type
RJI Cable 4xAWG22/7, strand. PushP; 10m
Brand
RJ45
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85444290
Country of origin
RO
Deeplink
Deeplink
Previews
Download CAD models
No generation actions are associated with this part