??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
HARTING
Description
RJI Cable 4XAWG 22/1,solid IP20+PP; 1,5m
Bill of material
HARTING 09457011123
Preview
Product number of the Manufacturer
09457011123
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 1.5 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 1.5 m
Manufacturer Type Description
RJI Cable 4XAWG 22/1,solid IP20+PP; 1,5m
Alternative product number
09 45 701 1123
Manufacturer Name
HARTING
Delivery Time
69
Product type
RJI Cable 4XAWG 22/1,solid IP20+PP; 1,5m
Brand
RJ45
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85444290
Country of origin
RO
Deeplink
Deeplink
Previews
Pobierz modele CAD
Z tą częścią nie jest powiązany żaden proces generowania