??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
RJI cable 4x2xAWG26/7 CAT6A PUR, 0.6m
Bill of material
HARTING 09474747105
Preview
Product number of the Manufacturer
09474747105
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Wiring 1:1, Halogen-free, Oil resistant, Cable length: 0.6 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Wiring 1:1, Halogen-free, Oil resistant, Cable length: 0.6 m
Manufacturer Type Description
RJI cable 4x2xAWG26/7 CAT6A PUR, 0.6m
Alternative product number
09 47 474 7105
Manufacturer Name
HARTING
Delivery Time
7
cable type
Copper cable, (round)
connector connection 1
HARTING RJ Industrial®
connector connection 2
RJ45 8(8)
type of connector connection 1
RJ45 8(8)
type of connector connection 2
RJ45 8(8)
certificate/approval
CE
degree of protection
IP20
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85444290
Country of origin
LV
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models