??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
RJI cab 1x IP20ang.270°,22/7; 1,5m;stran
Bill of material
HARTING 09470300025
Preview
Product number of the Manufacturer
09470300025
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Angled top, Cable length: 1.5 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Angled top, Cable length: 1.5 m
Manufacturer Type Description
RJI cab 1x IP20ang.270°,22/7; 1,5m;stran
Alternative product number
09 47 030 0025
Manufacturer Name
HARTING
Delivery Time
62
Product type
RJI cab 1x IP20ang.270°,22/7; 1,5m;stran
Brand
HARTING RJ Industrial®
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85444290
Country of origin
RO
Deeplink
Deeplink
Previews
Download CAD models
No generation actions are associated with this part